Dec 03, 2025
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
Dec 03, 2025
TLE75602-ESH
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels8
-
Configurable Channels6
-
Cranking modeYes
-
Daisy-Chain CapabilityYes
-
FamilySPIDER+
-
ID (multiple)330.0 mA
-
ID(lim) min1 A
-
Limp Home FeatureYes
-
MountingSMT
-
Open Load DetectionOn and Off
-
Open Load Disable FunctionYes
-
Operating Temperature-40 °C to 150 °C
-
Over Current ProtectionRetry
-
Overload shutdownYes
-
Planned to be available until at least2037
-
PWM Inputs2
-
Quiescent Current max5 µA
-
RDS (on) (@ Tj = 25°C)1 Ω
-
Short GND DetectionYes
-
SPI16 Bit
-
Standby ModeYes
-
Undervoltage ShutdownYes
-
VDD3.0-5.5 V
-
VDS(CL)42 V to 55 V
| Recommended | ||
|
OPN
|
TLE75602ESHXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2a | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2a |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 16-bit SPI for control & diagnosis
- Daisy Chain capability SPI
- 2 CMOS compatible parallel input pins
- Cranking capability down to VS = 3.0 V
- Digital supply V R compatible with 3.3 V
- Bulb Inrush Mode:2W Lamp&Electronic Load
- Two internal PWM Generators μC offload
- Very low quiescent current of IDLE pin
- Low Quiescent with IDLE
- Green Product (RoHS compliant)
- AEC Qualified